Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 60 DEGREE | 60 Degree |
| Brand | HYDRO HOLDINGS | Hydro Holdings |
| Compatible hose ID IN | 2.008 | |
| Compatible hose ID MM | 51.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.969 | |
| Drop dimension MM | 50.00 | |
| End size 1 | -32 | -32 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.472 | |
| Hose cut off factor MM | 139.000 | |
| Hose size | -32 | -32 |
| Product material | CARBON STEEL | Carbon steel |
| Series | CS SERIES | CS Series |
| Thread sealant | NO | No |