Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | HYDRO HOLDINGS | Hydro Holdings |
| Compatible hose ID IN | 0.248 | |
| Compatible hose ID MM | 6.300 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.512 | |
| Drop dimension MM | 13.00 | |
| End connection hex size IN | 0.669 | |
| End connection hex size MM | 17.000 | |
| End size 1 | -8 | -8 |
| End Type 1 | FEMALE METRIC MULTISEAL | Female metric multiseal |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.378 | |
| Hose cut off factor MM | 35.000 | |
| Hose size | -4 | -4 |
| Product material | CARBON STEEL | Carbon steel |
| Series | CX SERIES | CX Series |
| Thread sealant | NO | No |