HOSE NIPPLE ASSY,CX/04,DKOL/06,ZT,90D-product-details

HOSE NIPPLE ASSY,CX/04,DKOL/06,ZT,90D

CX04FOS6L90


Tools

Product specifications

Characteristic
Value
Description
Angle shape90 DEGREE90 Degree
BrandHYDRO HOLDINGSHydro Holdings
Compatible hose ID IN0.248
Compatible hose ID MM6.300
Construction StyleCRIMPCrimp
Drop dimension IN1.024
Drop dimension MM26.00
End connection hex size IN0.591
End connection hex size MM15.000
End connection torque14-16 LB-FT(20-22 NM)14-16 lb-ft(20-22 Nm)
End size 1-6-6
End Type 124 DEG. DKO SWIVEL LIGHT DUTY24 deg. DKO swivel light duty
Finish platingZINC PLATINGZinc plating
Hose cut off factor IN1.024
Hose cut off factor MM26.000
Hose size-4-4
Product materialCARBON STEELCarbon steel
SeriesCX SERIESCX Series
Thread sealantNONo