Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | HYDRO HOLDINGS | Hydro Holdings |
| Compatible hose ID IN | 0.394 | |
| Compatible hose ID MM | 10.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End Type 1 | BANJO METRIC | Banjo metric |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.260 | |
| Hose cut off factor MM | 32.000 | |
| Hose size | -6 | -6 |
| Product material | CARBON STEEL | Carbon steel |
| Series | CX SERIES | CX Series |
| Thread sealant | NO | No |
