"HOSE NIPPLE ASSY,CX/06,DKOL/10,ZT,45D"-product-details

"HOSE NIPPLE ASSY,CX/06,DKOL/10,ZT,45D"

CX06FOS10L45-CN


Tools

Product specifications

Characteristic
Value
Description
Angle shape45 DEGREE45 Degree
BrandTIEFFE BY DANFOSSTieffe by Danfoss
Compatible hose ID IN0.394
Compatible hose ID MM10.000
Construction StyleCRIMPCrimp
Drop dimension IN0.630
Drop dimension MM16.00
End connection hex size IN0.748
End connection hex size MM19.000
End connection torque33-40 LB-FT(45-55 NM)33-40 lb-ft(45-55 Nm)
End size 1-10-10
End type 124 DEG. DKO SWIVEL LIGHT DUTY24 deg. DKO swivel light duty
Finish platingZINC PLATINGZinc plating
Hose cut off factor IN1.535
Hose cut off factor MM39.000
Hose size-6-6
Product materialCARBON STEELCarbon steel
SeriesCX SERIESCX Series
Thread sealantNONo