Hose nipple assembly CX Series - Straight (ISOMETRIC)

"HOSE NIPPLE ASSY,CX/06,DKOH/10,ZT,STR"

CX06FOS10S-CN


Tools

Product specifications

Characteristic
Value
Description
Angle shapeSTRAIGHTStraight
BrandHYDRO HOLDINGSHydro Holdings
Compatible hose ID IN0.394
Compatible hose ID MM10.000
Construction StyleCRIMPCrimp
End connection hex size IN0.866
End connection hex size MM22.000
End connection torque37-44 LB-FT(50-60 NM)37-44 lb-ft(50-60 Nm)
End size 1-10-10
End Type 124 DEG. DKO SWIVEL HEAVY DUTY24 deg. DKO swivel heavy duty
Finish platingZINC PLATINGZinc plating
Hose cut off factor IN0.984
Hose cut off factor MM25.000
Hose size-6-6
Product materialCARBON STEELCarbon steel
SeriesCX SERIESCX Series
Thread sealantNONo