Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 2.402 | |
| A dimension MM | 61.000 | |
| Angle shape | STRAIGHT | Straight |
| Brand | HYDRO HOLDINGS | Hydro Holdings |
| Compatible hose ID IN | 0.492 | |
| Compatible hose ID MM | 12.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.063 | |
| End connection hex size MM | 27.000 | |
| End connection torque | 72-80 LB-FT(98-110 NM) | 72-80 lb-ft(98-110 Nm) |
| End size 1 | -18 | -18 |
| End Type 1 | 24 DEG. TUBE PORT LIGHT DUTY | 24 deg. tube port light duty |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.102 | |
| Hose cut off factor MM | 28.000 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.366 | |
| Inside diameter MM | 9.300 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | CX SERIES | CX Series |
| Thread sealant | NO | No |
