Hose nipple assembly CX Series - Straight (ISOMETRIC)

HOSE NIPPLE ASSY,CX/12,DKOL/18,ZT,STR

CX12FOS18LP


Tools

Product specifications

Characteristic
Value
Description
Angle shapeSTRAIGHTStraight
BrandTIEFFE BY DANFOSSTieffe by Danfoss
Compatible hose ID IN0.748
Compatible hose ID MM19.000
Construction StyleCRIMPCrimp
End connection hex size IN1.260
End connection hex size MM32.000
End connection torque72-80 LB-FT(98-110 NM)72-80 lb-ft(98-110 Nm)
End size 1-18-18
End type 124 DEG. DKO SWIVEL LIGHT DUTY24 deg. DKO swivel light duty
Finish platingZINC PLATINGZinc plating
Hose cut off factor IN1.339
Hose cut off factor MM34.000
Hose size-12-12
Product materialCARBON STEELCarbon steel
SeriesCX SERIESCX Series
Thread sealantNONo