"HOSE NIPPLE ASSY,CX/12,DKOL/18,ZT,45D"-product-details

"HOSE NIPPLE ASSY,CX/12,DKOL/18,ZT,45D"

CX12FOS18LP45-CN


Tools

Product specifications

Characteristic
Value
Description
Angle shape45 DEGREE45 Degree
BrandHYDRO HOLDINGSHydro Holdings
Compatible hose ID IN0.748
Compatible hose ID MM19.000
Construction StyleCRIMPCrimp
Drop dimension IN1.142
Drop dimension MM29.00
End connection hex size IN1.260
End connection hex size MM32.000
End connection torque72-80 LB-FT(98-110 NM)72-80 lb-ft(98-110 Nm)
End size 1-18-18
End Type 124 DEG. DKO SWIVEL LIGHT DUTY24 deg. DKO swivel light duty
Finish platingZINC PLATINGZinc plating
Hose cut off factor IN2.598
Hose cut off factor MM66.000
Hose size-12-12
Product materialCARBON STEELCarbon steel
SeriesCX SERIESCX Series
Thread sealantNONo