Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.146 | |
| A dimension MM | 105.300 | |
| Angle shape | STRAIGHT | Straight |
| Brand | HYDRO HOLDINGS | Hydro Holdings |
| Compatible hose ID IN | 1.240 | |
| Compatible hose ID MM | 31.500 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.654 | |
| End connection hex size MM | 42.000 | |
| End connection torque | 154-170 LB-FT(209-230 NM) | 154-170 lb-ft(209-230 Nm) |
| End size 1 | -20 | -20 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.874 | |
| Hose cut off factor MM | 47.600 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.024 | |
| Inside diameter MM | 26.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | CX SERIES | CX Series |
| Thread sealant | NO | No |
