Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | HYDRO HOLDINGS | Hydro Holdings |
| Compatible hose ID IN | 1.496 | |
| Compatible hose ID MM | 38.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| End Type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.051 | |
| Hose cut off factor MM | 77.500 | |
| Hose size | -24 | -24 |
| Product material | CARBON STEEL | Carbon steel |
| Series | CX SERIES | CX Series |
| Thread sealant | NO | No |
