Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | 45 DEGREE | 45 Degree |
| Brand | HYDRO HOLDINGS | Hydro Holdings |
| Compatible hose ID IN | 1.496 | |
| Compatible hose ID MM | 38.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 1.929 | |
| Drop dimension MM | 49.00 | |
| End connection hex size IN | 2.165 | |
| End connection hex size MM | 55.000 | |
| End connection torque | 218-240 LB-FT(296-325 NM) | 218-240 lb-ft(296-325 Nm) |
| End size 1 | -24 | -24 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 4.567 | |
| Hose cut off factor MM | 116.000 | |
| Hose size | -24 | -24 |
| Product material | CARBON STEEL | Carbon steel |
| Series | CX SERIES | CX Series |
| Thread sealant | NO | No |