Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.626 | |
| A dimension MM | 117.500 | |
| Angle shape | STRAIGHT | Straight |
| Brand | TIEFFE BY DANFOSS | Tieffe by Danfoss |
| Compatible hose ID IN | 1.496 | |
| Compatible hose ID MM | 38.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.969 | |
| End connection hex size MM | 50.000 | |
| End connection torque | 218-240 LB-FT(296-325 NM) | 218-240 lb-ft(296-325 Nm) |
| End size 1 | -24 | -24 |
| End type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.087 | |
| Hose cut off factor MM | 53.000 | |
| Hose size | -24 | -24 |
| Inside diameter IN | 1.260 | |
| Inside diameter MM | 32.000 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | CX SERIES | CX Series |
| Thread sealant | NO | No |
