Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.252 | |
| A dimension MM | 133.400 | |
| Angle shape | STRAIGHT | Straight |
| Brand | HYDRO HOLDINGS | Hydro Holdings |
| Compatible hose ID IN | 2.008 | |
| Compatible hose ID MM | 51.000 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 2.559 | |
| End connection hex size MM | 65.000 | |
| End connection torque | 270-360 LB-FT(370-490 NM) | 270-360 lb-ft(370-490 Nm) |
| End size 1 | -32 | -32 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.496 | |
| Hose cut off factor MM | 63.400 | |
| Hose size | -32 | -32 |
| Inside diameter IN | 1.713 | |
| Inside diameter MM | 43.500 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | CX SERIES | CX Series |
| Thread sealant | NO | No |
