HIC-BRAKE COOLING MANIFOLD ASSEMBLY-product-details

HIC-BRAKE COOLING MANIFOLD ASSEMBLY

CXP22407-04


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
Housing materialALUMINUMAluminum
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage0.25 CC/MIN0.25 cc/min
Operating temperature-40 C TO 120 C (-40 TO 248 F)-40 C to 120 C (-40 to 248 F)
Product height in2.992
Product height mm76.000
Product length in5.236
Product length mm132.994
Product width in2.638
Product width mm67.005
Recommended filtration level18/16/1318/16/13
Valve materialSTEELSteel