HIC-RELIEF & CHECK VALVE ASSEMBLY-product-details

HIC-RELIEF & CHECK VALVE ASSEMBLY

CXP6242-03


Tools

Product specifications

Characteristic
Value
Description
BrandDANFOSSDanfoss
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
Housing materialALUMINUMAluminum
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage0.25 CC/MIN0.25 cc/min
Operating temperature-40 C TO 120 C (-40 TO 248 F)-40 C to 120 C (-40 to 248 F)
Product height in3.540
Product height mm89.916
Product length in4.720
Product length mm119.888
Product width in3.000
Product width mm76.200
Recommended filtration level18/16/1318/16/13
Valve materialSTEELSteel