CYL-PRO-522-R3
CYL-PRO-522-R3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Industrial application |
Chrome Plated Bore | Yes |
Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
Non-Rotating | Yes |
Product Type | Cylinder Tie Rods |
Reciprocating | Yes |
Sub-brand | None |
Tandem | No |
Trade Name | None |