Winner by Danfoss
D147-1722
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
D147-1722
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 1 1/16 IN | |
| End Size 2 | M22X1.5 | |
| End type 1 | JIC 74 | |
| End type 2 | Metric | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.25 in | |
| Item type | JIC 74 Male/Metric Male Straight Adapters | |
| Product Height | 1.25 in | |
| Product Length/Depth | 1.93 in | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Product Volume | 3.016 in³ | |
| Product Width | 1.25 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | 1 1/16-12 | |
| Thread Size 2 | M22X1.5 | |
| Trade Name | D147 Series |