Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER DUFFIELD BY DANFOSS | Winner Duffield by Danfoss |
| Catalog Item | D216-12 | |
| Durometer | 70 | 70 |
| Inside diameter IN | 0.500 | |
| Outside diameter IN | 0.709 | |
| Product height in | 0.709 | |
| Product height mm | 18.009 | |
| Product length in | 0.209 | |
| Product length mm | 5.309 | |
| Product width in | 0.709 | |
| Product width mm | 18.009 | |
| Thickness IN | 0.2090 |
