Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER DUFFIELD BY DANFOSS | Winner Duffield by Danfoss |
| Catalog Item | D278-04 | |
| End size 1 | -4 | -4 |
| End size 2 | -4 | -4 |
| End Type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| End type 2 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 0.945 | |
| Hex size 5 MM | 24.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | D278 | D278 |
| Thread sealant | NO | No |
| Thread size 1 | G 1/4-19 | G 1/4-19 |
