Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | D278-06 | |
| End Type 1 | MALE ORB BSPP | Male ORB BSPP |
| End type 2 | MALE ORB BSPP | Male ORB BSPP |
| Finish plating | DURA-KOTE | Dura-Kote |
| Hex size 1 IN | 0.866 | |
| Hex size 1 MM | 22.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Thread sealant | NO | No |
| Thread size 1 | G 3/8 | G 3/8 |
| Thread size 2 | G 3/8 | G 3/8 |