Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER BY DANFOSS | Winner by Danfoss |
| Catalog Item | D278-32 | |
| End size 1 | -32 | -32 |
| End size 2 | -32 | -32 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| End type 2 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC | Zinc |
| Hex size 5 IN | 2.992 | |
| Hex size 5 MM | 76.0 | |
| Item type | ADAPTER-STRAIGHT | Adapter-straight |
| Product material | CARBON STEEL | Carbon steel |
| Product serial name | D278 | D278 |
| Thread sealant | NO | No |