
Aeroquip by Danfoss
D2800W-12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
D2800W-12
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hydraulic system service with petroleum and water glycol base fluids. |
| Bend radius - min | 9.5 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 6400 Psi |
| Color | Black |
| Construction | 1 Ply Braid |
| Cover material | Synthetic Rubber |
| Dash size | -12 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | .75 in |
| Lay line style | Ink Transfer |
| Outside diameter | 1.09 in |
| Product Height | 1.09 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 14.257 in³ |
| Product Weight | .45 lb |
| Product Width | 1.09 in |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | D2800W Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .04 in |
| Working pressure | 1600 Psi |
| Working temperature - max | 212 °F |
| Working temperature - min | -40 °F |