Aeroquip by Danfoss
D2800W-6
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
D2800W-6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Abrasion resistance | Standard | |
| Application | Hydraulic system service with petroleum and water glycol base fluids. | |
| Bend radius - min | 5 in | |
| Brand | Aeroquip by Danfoss | |
| Burst pressure | 10400 Psi | |
| Color | Black | |
| Construction | 1 Ply Braid | |
| Cover material | Synthetic Rubber | |
| Dash size | -6 | |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life | |
| Inside diameter | .38 in | |
| Lay line style | Ink Transfer | |
| Outside diameter | .69 in | |
| Product Height | .69 in | |
| Product Length/Depth | 1 ft | |
| Product Type | Rubber Hydraulic | |
| Product Volume | 5.713 in³ | |
| Product Weight | .25 lb | |
| Product Width | .69 in | |
| Reinforcement material | Wire | |
| Sub-brand | None | |
| Trade Name | D2800W Series | |
| Tube material | Synthetic Rubber | |
| Tube wall thickness | .04 in | |
| Working pressure | 2600 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -40 °F |