
Aeroquip by Danfoss
D400-8
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
D400-8
Product specifications
Characteristic | Value |
|---|---|
| Abrasion resistance | Standard |
| Application | Hydraulic system service with petroleum and water glycol base fluids. |
| Bend radius - min | .45 in |
| Brand | Aeroquip by Danfoss |
| Burst pressure | 30400 Psi |
| Color | Black |
| Construction | 4 Spiral |
| Cover material | Synthetic Rubber |
| Dash size | -8 |
| Feature | Maximum durability under harsh operating conditionsRobust construction able to withstand highest pressuresSystem engineered to extend hose assembly life |
| Inside diameter | .5 in |
| Lay line style | Ink Transfer |
| Outside diameter | .97 in |
| Product Height | .97 in |
| Product Length/Depth | 1 ft |
| Product Type | Rubber Hydraulic |
| Product Volume | 11.291 in³ |
| Product Weight | .58 lb |
| Product Width | .97 in |
| Reinforcement material | Wire |
| Sub-brand | None |
| Trade Name | D400 Series |
| Tube material | Synthetic Rubber |
| Tube wall thickness | .04 in |
| Working pressure | 6900 Psi |
| Working temperature - max | 250 °F |
| Working temperature - min | -40 °F |