
Winner Duffield by Danfoss
D605-0704
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
D605-0704
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Brand | Winner Duffield by Danfoss |
| Compatible hose ID | .25 in |
| Compatible hoses | D1900 |
| Construction style | Reusable |
| End gender 1 | Female |
| End gender 2 | Male |
| End Size 1 | 7/16 IN |
| End type 1 | JIC |
| End type 2 | UNS |
| Feature | Fit for wide range of applicationsDurable and dependableCut assembly times and boost production |
| Finish/plating | Dura-Kote |
| Hex Size 1 | .56 in |
| Hex Size 2 | .62 in |
| Hose dash size | -4 |
| Inside diameter | .13 in |
| Item type | Nipple Assembly |
| Product Height | 71.5 in |
| Product Length/Depth | 1.97 in |
| Product material | Carbon Steel |
| Product Type | Reusable Hose Fittings |
| Product Volume | 8733.01 in³ |
| Product Weight | .08 lb |
| Product Width | 62 in |
| Sub-brand | None |
| Thread sealant | No |
| Thread Size 1 | 7/16-20 |
| Trade Name | D605 Series |