Winner by Danfoss
DA226-0409
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
DA226-0409
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| Brand | Winner by Danfoss | |
| End gender 1 | Male | |
| End gender 2 | Female | |
| End Size 1 | 1/4 IN | |
| End Size 2 | 2/7 IN | |
| End type 1 | BSPP | |
| End type 2 | Line/Hose/Tube | |
| Feature | Dura-Kote plating for superior corrosion resistanceDesign flexibility with hundreds of styles to choose fromHigher operating pressures above SAE standards | |
| Hex Size 1 | .75 in | |
| Item type | BSPP Male to Line/Hose/Tube Female Straight Adapters | |
| Product Height | .75 in | |
| Product Length/Depth | 1.05 in | |
| Product material | Carbon Steel | |
| Product Type | Straight Adapters | |
| Product Volume | .591 in³ | |
| Product Width | .75 in | |
| Sub-brand | None | |
| Thread sealant | No | |
| Thread Size 1 | G1/4-19 | |
| Trade Name | DA226 Series | |
| Tube OD 1 | .1875 in | |
| Tube OD 2 | .296875 in |