Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.560 | |
| A dimension MM | 39.624 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DBL82-08 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | SWAGE | Swage |
| End Type 1 | FEMALE COMPRESSION | Female compression |
| End Type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.715 | |
| Inside diameter MM | 18.161 | |
| Product height in | 1.280 | |
| Product height mm | 32.512 | |
| Product length in | 1.560 | |
| Product length mm | 39.624 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.280 | |
| Product width mm | 32.512 | |
| Thread sealant | NO | No |
