Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.080 | |
| A dimension MM | 78.232 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DBL82-24 | |
| Compatible hose ID IN | 1.500 | |
| Compatible hose ID MM | 38.100 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -24 | -24 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -24 | -24 |
| Inside diameter IN | 2.0450 | |
| Inside diameter MM | 51.9430 | |
| Product height in | 2.600 | |
| Product height mm | 66.040 | |
| Product length in | 3.080 | |
| Product length mm | 78.232 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.600 | |
| Product width mm | 66.040 | |
| Series | DSL SERIES | DSL Series |
| Thread sealant | NO | No |
