Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER DUFFIELD BY DANFOSS | Winner Duffield by Danfoss |
| Catalog Item | DBT04 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Construction Style | SWAGE | Swage |
| End Type 1 | FEMALE COMPRESSION | Female compression |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.550 | |
| Inside diameter MM | 13.970 | |
| Product height in | 0.885 | |
| Product height mm | 22.479 | |
| Product length in | 106.000 | |
| Product length mm | 2692.400 | |
| Product width in | 0.885 | |
| Product width mm | 22.479 |
