Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 1.060 | |
| A dimension MM | 26.924 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER DUFFIELD BY DANFOSS | Winner Duffield by Danfoss |
| Catalog Item | DBU04 | |
| Compatible hose ID IN | 0.250 | |
| Compatible hose ID MM | 6.350 | |
| Compatible hoses | D1600 | D1600 |
| Construction Style | SWAGE | Swage |
| End type 1 | FEMALE COMPRESSION | Female compression |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose size | -4 | -4 |
| Inside diameter IN | 0.555 | |
| Inside diameter MM | 14.097 | |
| Product height in | 0.885 | |
| Product height mm | 22.479 | |
| Product length in | 106.000 | |
| Product length mm | 2692.400 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.885 | |
| Product width mm | 22.479 | |
| Thread sealant | NO | No |
