Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER DUFFIELD BY DANFOSS | Winner Duffield by Danfoss |
| Catalog Item | DBU08 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Compatible hoses | D1600 | D1600 |
| Construction Style | SWAGE | Swage |
| End Type 1 | FEMALE COMPRESSION | Female compression |
| End Type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.805 | |
| Inside diameter MM | 20.447 | |
| Product material | CARBON STEEL | Carbon steel |
| Thread sealant | NO | No |
