
Danfoss
DR1506
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
DR1506
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Available in a variety of sizes |
| Product Height | .942 in |
| Product Length/Depth | .074 in |
| Product Type | Spare Part |
| Product Volume | .066 in³ |
| Product Width | .942 in |
| Sub-brand | None |
| Trade Name | None |
| Type | Seal |