Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.115 | |
| A dimension MM | 79.121 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.870 | |
| Backup hex size MM | 22.000 | |
| Brand | WINNER DUFFIELD BY DANFOSS | Winner Duffield by Danfoss |
| Catalog Item | DSK01-0808 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | SWAGE | Swage |
| End connection hex size IN | 1.060 | |
| End connection hex size MM | 27.000 | |
| End size 2 | -8 | -8 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.620 | |
| Hose cut off factor MM | 41.148 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.3910 | |
| Inside diameter MM | 9.9310 | |
| Product height in | 0.874 | |
| Product height mm | 22.200 | |
| Product length in | 3.177 | |
| Product length mm | 80.696 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 0.874 | |
| Product width mm | 22.200 | |
| Seal material | NITRILE (NBR) | Nitrile (NBR) |
| Series | 903 | 903 |
| Thread sealant | NO | No |