Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.870 | |
| A dimension MM | 98.298 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.125 | |
| Backup hex size MM | 29.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSK08-1712 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | SWAGE | Swage |
| Drop dimension IN | 2.312 | |
| Drop dimension MM | 58.73 | |
| End connection hex size IN | 1.250 | |
| End connection hex size MM | 32.000 | |
| End connection torque | 78-89 LB-FT(107-119 NM) | 78-89 lb-ft(107-119 Nm) |
| End size 2 | -12 | -12 |
| End Type 1 | MALE 37 DEGREE | Male 37 degree |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.183 | |
| Hose cut off factor MM | 55.450 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.6250 | |
| Inside diameter MM | 15.8750 | |
| Product height in | 2.770 | |
| Product height mm | 70.358 | |
| Product length in | 3.938 | |
| Product length mm | 100.025 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.250 | |
| Product width mm | 31.750 | |
| Series | 903 | 903 |
| Thread sealant | NO | No |
| Thread size 1 | 1 1/16-12 UN | 1 1/16-12 UN |
| Tube OD 1 IN | 0.750 | |
| Tube OD 1 MM | 19.050 |