Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.610 | |
| A dimension MM | 142.494 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSK14-1612 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End type 1 | SPLIT FLANGE CODE 61 | Split flange code 61 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.800 | |
| Hose cut off factor MM | 96.520 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.5460 | |
| Inside diameter MM | 13.8680 | |
| Product height in | 1.750 | |
| Product height mm | 44.450 | |
| Product length in | 5.610 | |
| Product length mm | 142.494 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.750 | |
| Product width mm | 44.450 | |
| Series | K SERIES | K Series |
| Thread sealant | NO | No |