Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.050 | |
| A dimension MM | 77.470 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.930 | |
| Backup hex size MM | 24.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSK4J-1308 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | SWAGE | Swage |
| End connection hex size IN | 1.063 | |
| End connection hex size MM | 27.000 | |
| End type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.550 | |
| Hose cut off factor MM | 39.370 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.3800 | |
| Inside diameter MM | 9.6520 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 3.112 | |
| Product length mm | 79.045 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Series | 903 | 903 |
| Thread sealant | NO | No |
| Thread size 1 | 13/16-16 UN | 13/16-16 UN |