Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 6.630 | |
| A dimension MM | 168.402 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSK50-1212 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 5.380 | |
| Hose cut off factor MM | 136.652 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.5500 | |
| Inside diameter MM | 13.9700 | |
| Product height in | 1.180 | |
| Product height mm | 29.972 | |
| Product length in | 6.630 | |
| Product length mm | 168.402 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.180 | |
| Product width mm | 29.972 | |
| Series | K SERIES | K Series |
| Thread sealant | NO | No |