Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.031 | |
| A dimension MM | 102.380 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 1.125 | |
| Backup hex size MM | 29.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSK7J-1912 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.831 | |
| Drop dimension MM | 21.11 | |
| End connection hex size IN | 1.375 | |
| End connection hex size MM | 35.000 | |
| End connection torque | 66-73 LB-FT(90-99 NM) | 66-73 lb-ft(90-99 Nm) |
| End Type 1 | FEMALE ORFS SWIVEL | Female ORFS swivel |
| Finish plating | PROTECTIVE OIL | Protective oil |
| Hose cut off factor IN | 2.344 | |
| Hose cut off factor MM | 59.538 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 1.114 | |
| Inside diameter MM | 28.296 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | 903 | 903 |
| Thread size 1 | 1 3/16-12 UN | 1 3/16-12 UN |
| Tube OD 1 IN | 0.750 | |
| Tube OD 1 MM | 19.050 |