Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.900 | |
| A dimension MM | 124.460 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSL01-2020 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End type 1 | FEMALE BSPP SWIVEL | Female BSPP swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.360 | |
| Hose cut off factor MM | 59.944 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.9800 | |
| Inside diameter MM | 24.8920 | |
| Product height in | 1.750 | |
| Product height mm | 44.450 | |
| Product length in | 4.900 | |
| Product length mm | 124.460 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.750 | |
| Product width mm | 44.450 | |
| Series | DL SERIES | DL Series |
