Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.160 | |
| A dimension MM | 80.264 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 0.875 | |
| Backup hex size MM | 22.000 | |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSL05-1208 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 0.930 | |
| End connection hex size MM | 24.000 | |
| End connection torque | 36-40 LB-FT(49-55 NM) | 36-40 lb-ft(49-55 Nm) |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.670 | |
| Hose cut off factor MM | 42.418 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.3900 | |
| Inside diameter MM | 9.9060 | |
| Product height in | 1.000 | |
| Product height mm | 25.400 | |
| Product length in | 3.232 | |
| Product length mm | 82.093 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Series | DL SERIES | DL Series |
| Thread size 1 | 3/4-16 UNF | 3/4-16 UNF |