Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.057 | |
| A dimension MM | 103.048 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Compatible hoses | D8200W | D8200W |
| Construction Style | SWAGE | Swage |
| End connection hex size IN | 1.375 | |
| End connection hex size MM | 38.000 | |
| End connection torque | 108-113 LB-FT(148-154 NM) | 108-113 lb-ft(148-154 Nm) |
| End size 2 | -16 | -16 |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| End type 2 | LINE/HOSE/TUBE | Line/hose/tube |
| Finish plating | ZINC PLATING | Zinc plating |
| Hex size 1 IN | 1.500 | |
| Hex size 1 MM | 38.000 | |
| Hex size 2 IN | 1.375 | |
| Hex size 2 MM | 35.000 | |
| Hose cut off factor IN | 1.867 | |
| Hose cut off factor MM | 47.422 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.812 | |
| Inside diameter MM | 20.625 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | DL SERIES | DL Series |
| Thread sealant | NO | No |
| Thread size 1 | 1 5/16-12 UN | 1 5/16-12 UN |
| Working pressure max bar | 280 | |
| Working pressure max psi | 4050 |