Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.560 | |
| A dimension MM | 115.824 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSL05-2620 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -26 | -26 |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.020 | |
| Hose cut off factor MM | 51.308 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 0.980 | |
| Inside diameter MM | 24.892 | |
| Product material | CARBON STEEL | Carbon steel |
| Series | DL SERIES | DL Series |
| Thread sealant | NO | No |