Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.455 | |
| A dimension MM | 87.760 | |
| Angle shape | 45 DEGREE | 45 Degree |
| Backup hex size IN | 0.875 | |
| Backup hex size MM | 22.000 | |
| Brand | WINNER DUFFIELD BY DANFOSS | Winner Duffield by Danfoss |
| Catalog Item | DSL06-1408 | |
| Compatible hose ID IN | 0.500 | |
| Compatible hose ID MM | 12.700 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 0.864 | |
| Drop dimension MM | 21.95 | |
| End connection hex size IN | 1.000 | |
| End connection hex size MM | 25.000 | |
| End connection torque | 56-63 LB-FT(76-85 NM) | 56-63 lb-ft(76-85 Nm) |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.960 | |
| Hose cut off factor MM | 49.784 | |
| Hose size | -8 | -8 |
| Inside diameter IN | 0.3910 | |
| Inside diameter MM | 9.9310 | |
| Product height in | 1.118 | |
| Product height mm | 28.397 | |
| Product length in | 3.518 | |
| Product length mm | 89.360 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.000 | |
| Product width mm | 25.400 | |
| Series | DL SERIES | DL Series |
| Thread size 1 | 7/8-14 UNF | 7/8-14 UNF |