Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.683 | |
| A dimension MM | 118.948 | |
| Angle shape | 90 DEGREE | 90 Degree |
| Backup hex size IN | 1.375 | |
| Backup hex size MM | 35.000 | |
| Brand | WINNER DUFFIELD BY DANFOSS | Winner Duffield by Danfoss |
| Catalog Item | DSL08-2116 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| Drop dimension IN | 2.500 | |
| Drop dimension MM | 63.50 | |
| End connection hex size IN | 1.500 | |
| End connection hex size MM | 38.000 | |
| End connection torque | 108-113 LB-FT(148-154 NM) | 108-113 lb-ft(148-154 Nm) |
| End Type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 2.618 | |
| Hose cut off factor MM | 66.497 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.8130 | |
| Inside diameter MM | 20.6500 | |
| Product height in | 2.500 | |
| Product height mm | 63.500 | |
| Product length in | 4.683 | |
| Product length mm | 118.948 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.500 | |
| Product width mm | 63.500 | |
| Series | DL SERIES | DL Series |
| Thread size 1 | 1 5/16-12 UN | 1 5/16-12 UN |
| Tube OD 1 IN | 1.000 | |
| Tube OD 1 MM | 25.400 |