Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 7.800 | |
| A dimension MM | 198.120 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER DUFFIELD BY DANFOSS | Winner Duffield by Danfoss |
| Catalog Item | DSL43-1616 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -16 | -16 |
| End Type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 6.120 | |
| Hose cut off factor MM | 155.448 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.7870 | |
| Inside diameter MM | 19.9900 | |
| Product height in | 1.875 | |
| Product height mm | 47.625 | |
| Product length in | 7.800 | |
| Product length mm | 198.120 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.875 | |
| Series | DL SERIES | DL Series |
| Thread sealant | NO | No |
