Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 4.057 | |
| A dimension MM | 103.048 | |
| Angle shape | STRAIGHT | Straight |
| Backup hex size IN | 1.375 | |
| Backup hex size MM | 35.000 | |
| Brand | WINNER DUFFIELD BY DANFOSS | Winner Duffield by Danfoss |
| Catalog Item | DSL8305-2116 | |
| Compatible hose ID IN | 1.000 | |
| Compatible hose ID MM | 25.400 | |
| Construction Style | CRIMP | Crimp |
| End connection hex size IN | 1.500 | |
| End connection hex size MM | 38.000 | |
| End connection torque | 108-113 LB-FT(148-154 NM) | 108-113 lb-ft(148-154 Nm) |
| End type 1 | FEMALE 37 DEGREE SWIVEL | Female 37 degree swivel |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 1.867 | |
| Hose cut off factor MM | 47.422 | |
| Hose size | -16 | -16 |
| Inside diameter IN | 0.8120 | |
| Inside diameter MM | 20.6250 | |
| Product height in | 1.500 | |
| Product height mm | 38.100 | |
| Product length in | 4.057 | |
| Product length mm | 103.048 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.500 | |
| Product width mm | 38.100 | |
| Series | DL SERIES | DL Series |
| Thread size 1 | 1 5/16-12 UN | 1 5/16-12 UN |