Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 5.960 | |
| A dimension MM | 151.384 | |
| Angle shape | STRAIGHT | Straight |
| Brand | WINNER DUFFIELD BY DANFOSS | Winner Duffield by Danfoss |
| Catalog Item | DSL8342-2020 | |
| Compatible hose ID IN | 1.250 | |
| Compatible hose ID MM | 31.800 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -20 | -20 |
| End type 1 | SPLIT FLANGE CODE 62 | Split flange code 62 |
| Finish plating | ZINC PLATING | Zinc plating |
| Hose cut off factor IN | 3.744 | |
| Hose cut off factor MM | 95.098 | |
| Hose size | -20 | -20 |
| Inside diameter IN | 1.1800 | |
| Inside diameter MM | 29.9720 | |
| Product height in | 2.125 | |
| Product height mm | 53.975 | |
| Product length in | 5.960 | |
| Product length mm | 151.384 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 2.125 | |
| Product width mm | 53.975 | |
| Series | DNL SERIES | DNL Series |
| Thread sealant | NO | No |