Product specifications
Characteristic | Value | Description |
|---|---|---|
| A dimension IN | 3.110 | |
| A dimension MM | 78.994 | |
| Angle shape | STRAIGHT | Straight |
| Brand | AEROQUIP BY DANFOSS | Aeroquip by Danfoss |
| Catalog Item | DSL92-2012 | |
| Compatible hose ID IN | 0.750 | |
| Compatible hose ID MM | 19.000 | |
| Construction Style | CRIMP | Crimp |
| End size 1 | -12 | -12 |
| End Type 1 | MALE STAPLOK | Male staplok |
| Hose cut off factor IN | 1.740 | |
| Hose cut off factor MM | 44.196 | |
| Hose size | -12 | -12 |
| Inside diameter IN | 0.5460 | |
| Inside diameter MM | 13.8680 | |
| Product height in | 1.138 | |
| Product height mm | 28.905 | |
| Product length in | 3.110 | |
| Product length mm | 78.994 | |
| Product material | CARBON STEEL | Carbon steel |
| Product width in | 1.138 | |
| Product width mm | 28.905 | |
| Series | DNL SERIES | DNL Series |
| Thread sealant | NO | No |