Danfoss
DSM-30
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
DSM-30
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Feature | Available in a variety of sizes | |
| Inside diameter | .579 in | |
| Material | Nitrile | |
| Outside diameter | 1.535 in | |
| Product Height | 1.535 in | |
| Product Length/Depth | .079 in | |
| Product Type | Spare Part | |
| Product Volume | .186 in³ | |
| Product Width | 1.535 in | |
| Sub-brand | None | |
| Thickness | .079 in | |
| Trade Name | None |